Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Pneumatic end-of-arm vacuum generator for lightweight con- struction and industrial robots
Voltage DC | 24V - DC |
Control valve | Normally closed |
Electrical connection | Male connect M12, 5 pol |
Degree of evacuation | 85 % |
Suction rate (max.) | 57.2 l/min |
Suction rate (max.) | 3.4 m³/h |
Air consumption suction | 82 l/min |
Air consumption suction | 4.9 m³/h |
Max. vacuum | -25,100 inHg |
Pressure range (operating pressure) | 2.0 ... 6.0 bar |
Attribute | Value |
---|---|
B | 111 mm |
D2 | 76 mm |
D mk1 | 46 mm |
G1 | M4-F |
H | 64.80 mm |
L | 162 mm |
LG1 | 9 mm |
Attribute | Value |
---|---|
Suction rate (max.) | 57.20 l/min |
Degree of evacuation | 85 % |
Air consumption suction | 82 l/min |
Weight | 667 g |
Product family | RECB |
Product recommendations, accessories and spare parts
Ordering information: RECB 24V-DC NC M12-5