ROB-SET ECBPMi MIT

Part no.: 10.03.01.00579

Complete set for connecting and integrating the CobotPump ECBPMi to lightweight robots

Efficient
forMitsubishi
TypeRV-5AS-FS
containsSuction cup
andScrews
Degree of evacuation60 %
ROB-SET ECBPMi MIT
Attribute Value
Lk 107 mm
D 90 mm
D2 20 mm
D mk1 46 mm
D mk2 31.50 mm
G1 M4-F
G2 G1/4"-F
G3 M5-M
G4 M12-M
L 126.90 mm
L1 130.40 mm
LG1 6 mm
LG2 11.50 mm
Attribute Value
Suction rate (max.) 1.60 l/min
Degree of evacuation 60 %
Voltage DC 24V - DC
Rated power 7.20 W
Rated current 0.30 A
Electrical connection Elbow con M12, 8 pole
Operating temperature 0 ... 40 °C
Protection type IP IP 40
Weight 1294 g
for Mitsubishi
Product family ROB-SET-ECBPM
The documentation is also fully available in English.

Documents

Language

The matching software for this product is available in this section.

Software

Language

Ordering information: ROB-SET ECBPMi MIT

The robot set ECBPM is delivered unassembled. The delivery consists of:

  • Electrical vacuum generator ECBPM
  • Flange plate FLAN-PL
  • Suction cup SFF / SPB1

Available accessories: electrical vacuum generator ECBPM, flange plate FLAN-PL, suction cup SFF / SPB1