• Needle gripper for handling non-rigid and highly porous materials (primarily textiles)
  • Handling materials that are difficult to grip using vacuum such as composite textiles, fleece, filter materials, insulation and foam materials etc.
  • Flexible handling of materials with changing stacking height due to free selectable stroke adjustment
Product Highlights
  • Gripping with crossing needles ideal for very unstable and small workpieces
  • Needle stroke can be individually adapted to the workpiece by means of process profiles; comprehensive process monitoring and control
  • Single layer handling and restacking possible with only one gripper, as stroke can be individually adjusted for each cycle
  • Blow off function enables fast and reliable depositing with shortest cycle times
Electric Needle Grippers SNGi-AE
  • Electrically driven gripper
  • High-strength housing with lightweight design (1)
  • Three sizes with needle strokes of max. 3 mm, 10 mm or 20 mm
  • Ten needles (4) with diameters of 0.8 mm or 1.2 mm (depending on the model)
  • Insertion angle of 30° or 45° (depending on the model)
  • LED status display (2); IO-Link interface with M12 plug connection, 5-pin (3)
  • Needle diameter: 0.8 mm or 1.2 mm
  • No. of needles: 10
  • Needle stroke: 3 mm to 20 mm
The matching documentation for this product is available in this section.

Documents

Language

Filter by