Compact unit with multiple vacuum generators for the simultaneous and individual handling of different parts using only one vacuum system.

Mini Compact Terminal SCTMi
Efficient
New
Mini Compact Terminal SCTMi
  • Suction capacity up to 28 l/min
  • Max. vacuum: 87 %
  • IO-Link and Ethernet (EtherCat, Ethernet/IP and ProfiNet) interface
  • Main body made of plastics and supporting plate made of aluminum
×
Mini Compact Terminal SCTMi
Mini compact terminals SCTMi consist of 2 to 16 compact ejectors in miniature design with intelligent interface for IO-Link or Ethernet communication. Energy-efficient thanks to integrated air saving function and condition monitoring. For use in dynamic processes and space-saving integration.
Compact Terminals SCTSi IO-Link
Efficient
Compact Terminals SCTSi IO-Link
  • Suction rate up to 67 l/min per disc
  • Max. vacuum: 85 %
  • Main body made of plastics
  • IO-Link interface
×
Compact Terminals SCTSi IO-Link
Compact terminal consisting of 2 to 16 compact ejectors with eco nozzle technology, air-saving function, energy and process control and IO-Link interface. Read out and parameterization with a smartphone via NFC technology. Use in dynamic and flexible processes.
Compact Terminals SCTSi Ethernet
Efficient
Compact Terminals SCTSi Ethernet
  • Suction rate up to 67 l/min per disc
  • Max. vacuum: 85 %
  • Main body made of plastics
  • Ethernet interface via EtherCat, Ethernet/IP or ProfiNet
×
Compact Terminals SCTSi Ethernet
Compact terminal consisting of 2 to 16 compact ejectors with eco nozzle technology, air saving function, energy and process control and Ethernet interface. Diagnosis and parameterization via smartphone using NFC technology. Use in dynamic and flexible processes.
Compact Terminals SCTMb / SCTMc / SCTMi
Compact Terminals SCTMb / SCTMc / SCTMi
  • Suction rate up to 33 l/min per slice
  • Max. vacuum: 87 %
  • Main body made of plastics
  • SCTMi version with IO-Link interface
×
Compact Terminals SCTMb / SCTMc / SCTMi
Electrically interlocked compact terminal consisting of 2 to 16 compact ejectors. Can be used with external vacuum generation. Use in dynamic and flexible processes.