Universal gripper with connection for external vacuum generation, for handling workpieces regardless of size, geometry, material and surface
Handling of workpieces made from various materials, such as wood (coated or rough sawn), packaging (boxes, bags or cans), metal sheets, glass, plastics, CFRP, etc.
Handling of porous workpieces, workpieces with gaps or undefined pick-up position
Mark-free handling of sensitive workpieces such as display glass
Ideal for use on robots due to its low weight
Product Highlights
Connection of electrical vacuum generators enables high volume flows and vacuum up to -0.8 bar at low operating costs
Vacuum booster integrated in the base profile ensures fast evacuation and short cycles
Gripper can be optimally adapted to the application thanks to selectable sealing element (suction cups or sealing foam)
Check valves (SVK) ideal for porous workpieces; flow resistors (SW) for smooth surfaces and swiveling up to 45°
Intelligent FMP-i version with condition monitoring functions and communication interfaces for monitoring and controlling the entire production process
Aluminum basic profile (1) with side T-slots for sensors and an integrated air supply for separation; different gripper lengths available
Vacuum booster (2) for quicker evacuation; valve film (3) for the quick change of valve type and size
Suction cup sealing element (4) with push-in function or sealing foam with adhesive film
Optional integrated withdrawable vacuum valve (5): fast evacuation and high suction volume
End cover with integrated functions (6): connection for compressed air, vacuum gauges; optional blow off and separation functions
Connecting piece (7) for external vacuum generation
Connection for external vacuum generation
Sealing element: Sealing foam or suction cups
The matching documentation for this product is available in this section.