• Holder for mounting suction cups on tooling beams
  • For vacuum suction cups with connectors for G, NPT and M threads and right-angled adapters
  • Suitable for use in confined spaces, as no additional component is required for vacuum generation
Product Highlights
  • Flexible use on tooling traverses, fast exchange and short set-up times
  • Thanks to lightweight aluminium construction suitable for dynamic processes and high throughputs
  • Versatile use for vacuum suction cups with various G, NPT, M threads and rectangular adapters (quick-change system)
  • Customer-specific and quickly configurable, e.g. with decentralised vacuum sensors and suction cups
Holders for Suction Cups HT-SG I
  • Version HT-SG…I (integrated vacuum generation)
  • Connection for tooling beams: Ball (A3: ø 28.5 mm; A5: ø 32 mm) or "Apple-Core" cylinder (A2: ø 19 mm) (1)
  • Connection for vacuum suction cup (2), vacuum switch (3) and integrated vacuum nozzle (4)
  • Mounts for vacuum suction cups with connections for G, NPT and M threads and right-angled adapters
  • Holders for vacuum nozzles integrated in the holder
The matching documentation for this product is available in this section.

Documents

Language

Filter by