Compact Ejectors SCPMb / SCPMc / SCPMi

  • Mini compact ejector for handling airtight workpieces, such as display glass, plastic parts, printed-circuit boards (PCB), electronic parts or batteries
  • For use in highly dynamic pick-and-place applications with extremely short cycle times, e.g. SMD machines with a small footprint
  • For use in robotic handling applications and on linear axes as close to the suction cups as possible
  • Fully-automatic handling applications with downtime requirements through intelligent condition monitoring
  • Optional: ejector can be used in combination with an external vacuum supply
SCPMb/SCPMc/SCPMi: Also available as blocked terminal version
These ejectors are also available as a terminal version for controlling up to 16 different vacuum circuits.
Product Highlights
  • Maximized suction power in the smallest space
  • Robust ejector with low interference contour
  • Central air supply and independent vacuum circuits allow pneumatic interlocking with up to 16 ejectors
Compact Ejectors SCPMb / SCPMc / SCPMi
  • Minimal footprint thanks to compact main body made from high-strength plastics with individual control module (7)
  • 3-digit display with two-button operation and electrical connection M8, 6-pin plug (6)
  • Pneumatic valves optionally integrated (6) or directly mounted (5) for switching function NO or NC
  • Screw for adjusting blow off function (4)
  • Optional: Connector for external vacuum supply "EV"; connector for external blow-off medium "EB" (1A)
  • Changeable silencer or exhaust air duct (3); compressed-air connection (1) and vacuum connection (2)
  • Suction capacity up to 28 l/min
  • Max. vacuum: 92 %
  • Main body made of plastics
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

Filter by