Schmalz

Please try again later or contact your local contact person.

SGO 18x6 NBR-ESD-55 N021

Part no.: 10.01.05.00932

Flat suction cup (oval) for narrow or curved workpieces

Dimension (LxW)18x6
Suction cup materialNitrile rubber NBR-ESD
Material hardness [Shore A]55 (Shore A)
Design Data
Design image
Attribute Value
Bmax(S) 7  mm
Bs 5.6  mm
d 4.5  mm
d1 6  mm
dn 1.5  mm
Dk 8.5  mm
Lmax.(S) 18.5  mm
Ls 17.6  mm
H 12  mm
H2 3  mm
H3 5.5  mm
Z (Stroke) 0.8  mm
Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Technical Data
Attribute Value
Suction force (-600mbar) 4.5  N
Suction cup material Nitrile rubber NBR-ESD
Dimension (LxW) 18x6
Material hardness [Shore A] 55  Shore A
Weight 0.5  g
Product family SGO
Note: Suction force: The suction force values are theoretical values at -0.6 bar vacuum and a dry, smooth and even workpiece surface – they are specified without safety factors. Hose inner diameter: The recommended hose diameter refers to a hose length of approx. 2 m
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart