• Elastomer mat for clamping flat metal or plastic workpieces by means of vacuum
  • Multiple vacuum chambers allow complex workpiece shapes to be flexibly and safely clamped, even if vacuum cannot be applied to the entire surface
  • Specially developed for manufacturing recesses and easily replaceable when damaged
  • High absorption of lateral forces due to elastomer surface
  • Compatible with Schmalz Matrix-Plate MPL with Steel-Plate ISST-MPL
  • If the mat is partially occupied, at least 50 % of the area should be occupied
Product Highlights
  • Vacuum distributed over several suction points enables milling with partial covering of the mat
  • Mat optimized for making breakthroughs and can be replaced cost-effectively in case of wear
  • Elastomer surface with special coating withstands the highest lateral forces
  • Honeycomb structure of the suction points increases the usable area for maximum vacuum clamping force
Schmalz FlexMat SFM
  • Innospann vacuum block ISBL (1) made of aluminum
  • Innospann Steel-Plate for adapting various clamping equipment (2)
  • Matrix-Plate MPL (3) made of high-strength aluminum for mounting on the machine table
  • Schmalz FlexMat SFM (4)
  • Sealing magnet (5) to close unused vacuum openings
  • Elastomer mat with honeycomb suction points for extending the ISST-MPL
The matching documentation for this product is available in this section.

Documents

Choose language

Filter by