Clamping System for the Aerospace Industry
Secure hold under complex requirements
Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Secure hold under complex requirements
The often very complex geometry of parts used in the aerospace industry frequently require the use of clamping solutions matched specifically to the application. Maximum precision and careful handling of the workpieces are also very important.
Schmalz has already developed special solutions for many customer-specific projects. With the Matrix-Plate, it is possible to clamp even very thin workpieces securely without damaging them. Further arguments in favour of vacuum clamping systems are the reduced set-up times and the high level of flexibility.
Product Inquiries VA-CL
Experienced system consultants will help you design the vacuum solution to suit your industry-specific needs.
Your Contact for Inquiries
T: +49 7443 2403-105
Our media library takes you to application examples from your industry in just a few clicks - user-friendly, informative and practical.