• Drying painted furniture parts, doors, strips and sections
  • Storing flat workpieces, e.g. solar panels
Product Highlights
  • Frame open to the front for stacking one inside the other
  • Shelf rods covered with solvent-resistant plastic hose for easy cleaning
  • Robust steel tube construction, powder coated in light grey (RAL 7035)
  • Depending on workpiece dimensions, available with additional racks, plug-in rods, and levels
  • Option of 12 or 16 levels
  • Can be constructed with 2 or 4 rakes
  • 4 rotatable plastic castor wheels, two of which have parking brakes
  • Careful storage and transportation of workpieces
  • Optionally with 12 or 16 levels
  • Distance between levels 96 mm resp. 69 mm

Filter by