Vacuum Turning Bench VWT 180°

  • Turning flat, smooth workpieces, e.g. panels made of wood or plastic
  • Mechanical processing and assembly work on both sides
  • Quality inspection of both sides and surfaces of the workpiece
  • Handles processing of workpiece edges
  • Robust frame construction, painted in light grey (RAL 7035) and ultramarine blue (RAL 5002)
  • Centre stand with integrated switch
  • Electrically operated vacuum function
  • Electronic warning device
  • Vacuum storage unit
  • Non-return valve and manometer
  • For processing large format panel material on the top and bottom without re-clamping the workpiece
  • Unhandy workpieces can be turned by 180° workpieces are turned continuously within ten seconds
  • It is only possible to release the workpiece once it has reached the end position
  • Voltage: AC 400 V, max. workpiece size :Length: 3,000 mm Width: 2,000 mm Height: 50 mm

Filter by