• Mounting smooth workpieces made of wood, glass, metal, plastic etc.
  • Mechanical processing and assembly work without repositioning the workpiece
  • Robust steel tube construction, powder coated in light grey (RAL 7035)
  • Vacuum unit with pneumatically or electrically operated vacuum function
  • Foot-operated switch activates vacuum function
  • Use of various suction cups, depending on dimensions and weight of the workpiece
  • Vacuum storage unit
  • Mechanical handling without re-clamping the workpiece
  • Swiveling the workpiece 90° left and right, manual locking in 45° increments
  • Sensing valve activates vacuum after the workpiece is in position, unused suction plates remain closed

Filter by