• Finger grippers for direct contact with food, for example when transferring products into trays or for quality control
  • The slim finger design allows small products to be placed close together, for example in a sushi lunch box
  • Handling of organic products with deviating shapes and characteristics, such as chicken legs or apples
  • Use in logistics for picking small parts in packaging such as nets or bags
  • Use in automated systems in which different products are processed
Product Highlights
  • Flexible, gentle and low-marking gripper for a wide range of tasks thanks to rounded design based on the human hand
  • Finger gripper optionally in hygienic design, suitable for direct food handling
  • Flexible finger connection for the realization of different gripping patterns with only one tool
  • Slim fingers allow handling of closely positioned workpieces
  • Opening angle, gripping force and finger positions can be flexibly adjusted
Finger gripper OFG
  • Compact base body (1) made of aluminum or PET-P (Hygienic Design) with flange for connection to common robots
  • Pneumatic connection (2) supplies the gripper with pressure or vacuum to open and close the fingers
  • The second pneumatic connection (2a) supplies the bellows suction cup for controlling suction and blow off
  • Fingers (3) can be variably aligned to achieve centric or parallel picks both inwards and outwards
  • Finger connection (4) according to EHEDG guidelines prevents long-term contamination
  • Available as combination gripper with centered bellows suction cup (5) for increased gripping force and stabilization during transfer
  • Lift capacity up to 1 kg
  • Pressure range from -0.8 to 1 bar
  • Elastomer fingers conform to BfR and FDA
The matching documentation for this product is available in this section.

Documents

Choose language

Filter by