Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Hose sleeve
Thread G1 | G1/2"-M |
Hose diameter (rec.) d | 9 mm |
Material | Brass |
Surface | nickel plated |
Length L | 6.1 mm |
Nominal diameter dn | 7.5 mm |
Attribute | Value |
---|---|
dn | 7.50 mm |
D | 8.60 mm |
G1 | G1/2"-M |
L | 6.10 mm |
L1 | 45 mm |
LG1 | 11.90 mm |
SW1 | 24 mm |
Attribute | Value |
---|---|
Material | Brass |
Weight | 50 g |
Ordering information: ST G1/2-AG 9 MS-V
The accessories for screw fittings are supplied in the desired design.