SUF 4 HT1-60 SC010
Part no.: 10.01.01.13983
Flat suction cup (round) f. process- safe handling of smooth or slightly rough surfaces
| Size | 4 |
| Suction cup material | High temperature material HT1 |
| Material hardness [Shore A] | 60 (Shore A) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 1.4 mm |
| Dk | 4.2 mm |
| Dmax(S) | 4.7 mm |
| Ds | 4 mm |
| H | 3.5 mm |
| H2 | 2 mm |
| Z (Stroke) | 0.4 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 0.4 N |
| Pull-off force | 0.4 N |
| Volume | 0.01 cm³ |
| Workpiece radius min. (convex) | 8 mm |
| Size | 4 |
| Interface nipple family | SC010 |
| Suction cup material | High temperature material HT1 |
| Material hardness [Shore A] | 60 Shore A |
| Weight | 0.04 g |
| Product family | SUF |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation

