Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Gripping system for bin-picking applications
Design | External vacuum generation |
Pitch diameter D mk | 50 mm |
Type | 50-4-M6 |
Length L | 360 mm |
Gripper diameter D (GR) | 45 mm |
Weight | 0.68 kg |
Attribute | Value |
---|---|
B | 67 mm |
B (SE) | 43 mm |
D (GR) | 45 mm |
dn | 10 mm |
L | 360 mm |
L1 | 292 mm |
L1 (SE) | 274 mm |
W | 135 ° |
Attribute | Value |
---|---|
Suction force | 20 N |
Weight | 0.68 kg |
Ordering information: SBPG M PSE 50 SVE
The Schmalz Bin-Picker SBPG is supplied as a product ready to connect and is available in the following variants: