Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Front foil
Length L | 402 mm |
Width B | 109.8 mm |
Height H | 0.4 mm |
Arrangement suction cells | 5 rows, 18 mm |
Measuring range | bar |
Construction use | Vacuum area gripping system FXP-FMP |
Ordering information: MASK-FOL SVK 402 5R18 FXP-FMP