PFG 8 NBR-55 N004

Part no.: 10.01.01.00009

Flat suction cup (round) for smooth or slightly rough surfaces

Size8
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 Shore A
PFG 8 NBR-55 N004
Attribute Value
d 4 mm
d1 6 mm
Dk 8.20 mm
Dmax(S) 9 mm
Ds 8 mm
H 7 mm
H2 2 mm
H3 4 mm
Z (Stroke) 1.30 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 2.30 N
Volume 0.16 cm³
Curve radius (min) (convex) 10 mm
Size 8
Nipple family N 004
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 55 Shore A
Weight 0.30 g
Product family PFG


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: PFG 8 NBR-55 N004