Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for smooth or slightly rough surfaces
Beginning on this date, the item can no longer be ordered. Your local contact person would be pleased to help you find an alternative. You can reach him/her at +49 7443 2403-102 or customercenter@schmalz.de
Attribute | Value |
---|---|
d | 6 mm |
d1 | 11 mm |
Dk | 24.30 mm |
Dmax(S) | 43 mm |
Ds | 40 mm |
H | 14 mm |
H2 | 7 mm |
Z (Stroke) | 3.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 57.70 N |
Volume | 3.91 cm³ |
Curve radius (min) (convex) | 50 mm |
Size | 40 |
Nipple family | N 007 |
Suction cup material | Polyurethane PU |
Material hardness [Shore A] | 55 Shore A |
Weight | 7.30 g |
Product family | PFG |
Ordering information: PFG 40 PU-55 N007