PFG 6 FPM-65 N004

Part no.: 10.01.01.00068

Flat suction cup (round) for smooth or slightly rough surfaces

Size6
Suction cup materialFluorocaotchuc FPM
Material hardness [Shore A]65 Shore A
Material propertynon-marking
PFG 6 FPM-65 N004
Attribute Value
d 4 mm
d1 6 mm
Dk 7.70 mm
Dmax(S) 6.50 mm
Ds 6 mm
H 6.50 mm
H2 2 mm
H3 4 mm
Z (Stroke) 1 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 1.20 N
Volume 0.10 cm³
Curve radius (min) (convex) 7.50 mm
Size 6
Nipple family N 004
Suction cup material Fluorocaotchuc FPM
Material hardness [Shore A] 65 Shore A
Weight 0.30 g
Product family PFG


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: PFG 6 FPM-65 N004