Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for smooth or slightly rough surfaces
Size | 5 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Nipple material | Aluminum |
Vacuum connection | M5-F |
Attribute | Value |
---|---|
dn | 1.50 mm |
Dmax(S) | 5.50 mm |
Ds | 5 mm |
G1 | M5-F |
H | 16.50 mm |
LG1 | 5.50 mm |
SW1 | 8 mm |
Z (Stroke) | 0.90 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 0.75 N |
Volume | 0.01 cm³ |
Curve radius (min) (convex) | 7.50 mm |
Hose diameter (rec.) d | 2 mm |
Size | 5 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Weight | 1.40 g |
Product family | PFYN |
Number of folds | 0 |
Ordering information: PFYN 5 NBR-55 M5-IG
Suction cup PFYN (elastomer part + connection nipple) is delivered unassembled (diameters of 120 mm and more are assembled).
The delivery consists of:
Available spare parts: suction cup PFG, connection nipple SA-NIP