PFYN 95 PU-55 G1/4-IG

Part no.: 10.01.01.00122
Flat suction cup (round) for smooth or slightly rough surfaces
Size: 95
Suction cup material: Polyurethane PU
Material hardness: 55 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4"-F
PFYN 95 PU-55 G1/4-IG
Attribute Value
dn 5.5 mm
Dmax(S) 102 mm
Ds 95 mm
G1 G1/4"-F
H 41.5 mm
LG1 11 mm
SW1 17 mm
Z (Stroke) 6 mm
Note: Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3