PFYN 40 FPM-65 G1/8-IG

Part no.: 10.01.01.00132

Flat suction cup (round) for smooth or slightly rough surfaces

Size40
Suction cup materialFluorocaotchuc FPM
Material hardness [Shore A]65 Shore A
Material propertynon-marking
Nipple materialAluminum
Vacuum connectionG1/8"-F
PFYN 40 FPM-65 G1/8-IG
Attribute Value
dn 3.50 mm
Dmax(S) 43 mm
Ds 40 mm
G1 G1/8"-F
H 30 mm
LG1 9 mm
SW1 14 mm
Z (Stroke) 3.50 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 57.70 N
Volume 3.80 cm³
Curve radius (min) (convex) 50 mm
Hose diameter (rec.) d 4 mm
Size 40
Suction cup material Fluorocaotchuc FPM
Material hardness [Shore A] 65 Shore A
Weight 16.20 g
Product family PFYN
Number of folds 0


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: PFYN 40 FPM-65 G1/8-IG

Suction cup PFYN (elastomer part + connection nipple) is delivered unassembled (diameters of 120 mm and more are assembled).
The delivery consists of:

  • Suction cup of type PFG – elastomer part, available in various diameters and materials
  • Connection nipple of type SA-NIP – available with various threads

Available spare parts: suction cup PFG, connection nipple SA-NIP