PFYN 60 NBR-55 G1/4-AG

Part no.: 10.01.01.00148

Flat suction cup (round) for smooth or slightly rough surfaces

Size60
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 Shore A
Nipple materialAluminum
Vacuum connectionG1/4"-M
PFYN 60 NBR-55 G1/4-AG
Attribute Value
dn 5.50 mm
Dmax(S) 64 mm
Ds 60 mm
G1 G1/4"-M
H 23 mm
LG1 10 mm
SW1 17 mm
Z (Stroke) 4.70 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 125 N
Volume 10 cm³
Curve radius (min) (convex) 100 mm
Hose diameter (rec.) d 6 mm
Size 60
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 55 Shore A
Weight 34.20 g
Product family PFYN
Number of folds 0


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: PFYN 60 NBR-55 G1/4-AG

Suction cup PFYN (elastomer part + connection nipple) is delivered unassembled (diameters of 120 mm and more are assembled).
The delivery consists of:

  • Suction cup of type PFG – elastomer part, available in various diameters and materials
  • Connection nipple of type SA-NIP – available with various threads

Available spare parts: suction cup PFG, connection nipple SA-NIP