Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for smooth or slightly rough surfaces
Size | 80 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Nipple material | Aluminum |
Vacuum connection | G1/4"-M |
Attribute | Value |
---|---|
dn | 5.50 mm |
Dmax(S) | 86 mm |
Ds | 80 mm |
G1 | G1/4"-M |
H | 25 mm |
LG1 | 10 mm |
SW1 | 17 mm |
Z (Stroke) | 6 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 260 N |
Volume | 25 cm³ |
Curve radius (min) (convex) | 150 mm |
Hose diameter (rec.) d | 6 mm |
Size | 80 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Weight | 62.50 g |
Product family | PFYN |
Number of folds | 0 |
Ordering information: PFYN 80 SI-55 G1/4-AG
Suction cup PFYN (elastomer part + connection nipple) is delivered unassembled (diameters of 120 mm and more are assembled).
The delivery consists of:
Available spare parts: suction cup PFG, connection nipple SA-NIP