SG 10 NBR-55 N025

Part no.: 10.01.01.00194
Flat suction cup (round)
Size: 10
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
SG 10 NBR-55 N025
Attribute Value
d 3 mm
Dk 5 mm
Dmax(S) 11 mm
Ds 10 mm
H 13.5 mm
H2 8 mm
Z 2 mm