Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round)
Size | 25 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Height H | 31 mm |
Attribute | Value |
---|---|
d | 8 mm |
Dk | 12 mm |
Dmax(S) | 27 mm |
Ds | 25 mm |
H | 31 mm |
H2 | 18 mm |
Z (Stroke) | 5 mm |
Attribute | Value |
---|---|
Number of folds | 0 |
Size | 25 |
Suction cup material | Nitrile rubber NBR |
Suction force (-600mbar) | 24 N |
Material hardness [Shore A] | 55 Shore A |
Product family | SG |
Ordering information: SG 25 NBR-55 N027