SGN 20 NBR-55 G1/8-AG

Part no.: 10.01.01.00201
Flat suction cup (round), dynamic handling of smooth workpieces
Size: 20
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Nipple material: Aluminium
Vacuum connection: G1/8"-M
SGN 20 NBR-55 G1/8-AG
Attribute Value
Dmax(S) 22 mm
dn 1.5 mm
Ds 20 mm
G1 G1/8"-M
H 18 mm
LG1 7 mm
SW1 14 mm
Z (Stroke) 2.3 mm
Note: Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3