SGN 100 NBR-55 G1/4-AG

Part no.: 10.01.01.00205
Flat suction cup (round), dynamic handling of smooth workpieces
Size: 100
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Vacuum connection: G1/4-M
SGN 100 NBR-55 G1/4-AG
Attribute Value
dn 6 mm
Dmax(S) 106 mm
Ds 100 mm
G1 G1/4"-M
H 41 mm
LG1 9 mm
SW1 22 mm
Z 10 mm

Note:

  • Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3