SGN 25 NBR-60 G1/8-AG K

Part no.: 10.01.01.00208
Flat suction cup (round), the solution for individual use
Size: 25
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Nipple material: Aluminium
Vacuum connection: G1/8"-M
Additional feature:
rounded sealing lip
SGN 25 NBR-60 G1/8-AG K
Attribute Value
dn 2 mm
Dmax(S) 28.5 mm
Ds 25 mm
G1 G1/8"-M
H 21 mm
LG1 8 mm
SW1 14 mm
Z 6 mm

Note:

  • Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3