SGN 120 ECO-60 G1/4-AG

Part no.: 10.01.01.00212
Flat suction cup (round), handling flat workpieces with different widths
Size: 120
Suction cup material: Epichlor ECO
Material hardness: 60 °Sh
Nipple material: Steel
Vacuum connection: G1/4-M
SGN 120 ECO-60 G1/4-AG
Attribute Value
dn 4.5 mm
Dmax(S) 121 mm
Ds 120 mm
G1 G1/4"-M
H 36 mm
LG1 10 mm
SW1 19 mm
Z 4 mm

Note:

  • Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3