SGN 45 ECO-60 G1/4-IG

Part no.: 10.01.01.00215

Flat suction cup (round), workpiece handling with high chemical resistance

Phase-out article
Size45
Suction cup materialEpichlor ECO
Material hardness [Shore A]60 Shore A
Nipple materialAluminum
ConnectionG1/4-IG

The item 10.01.01.00215 phases out and is still available until 12-31-2025

Beginning on this date, the item can no longer be ordered. Your local contact person would be pleased to help you find an alternative. You can reach him/her at +49 7443 2403-102 or customercenter@schmalz.de

SGN 45 ECO-60 G1/4-IG
Attribute Value
Dmax(S) 50 mm
dn 5.50 mm
Ds 44.20 mm
G1 G1/4"-F
H 47 mm
LG1 11 mm
SW1 17 mm
Z (Stroke) 5 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Number of folds 0
Size 45
Suction cup material Epichlor ECO
Suction force (-600mbar) 50 N
Material hardness [Shore A] 60 Shore A


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SGN 45 ECO-60 G1/4-IG

Exception: Vulcanize-bonded connection nipple will be delivered as mounted suction cup.

 

No spare parts available.