Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round)
Size | 45 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 60 Shore A |
Height H | 26 mm |
Attribute | Value |
---|---|
d | 9 mm |
Dk | 20 mm |
Dmax(S) | 50 mm |
Ds | 44.20 mm |
H | 26 mm |
H2 | 13.40 mm |
Z (Stroke) | 5 mm |
Attribute | Value |
---|---|
Number of folds | 0 |
Size | 45 |
Suction cup material | Silicone SI |
Suction force (-600mbar) | 50 N |
Material hardness [Shore A] | 60 Shore A |
Product family | SG |
Ordering information: SG 45 SI-60 N031