SGO 12x4 SI-HD-65 N020

Part no.: 10.01.01.00222

Flat suction cup (oval) for narrow or curved workpieces

Dimensions (LxB)12 x 4
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 Shore A
SGO 12x4 SI-HD-65 N020
Attribute Value
Bmax(S) 5 mm
Bs 4 mm
d 4.20 mm
dn 1.50 mm
Dk 8 mm
Lmax(S) 13 mm
Ls 12 mm
H 15 mm
H2 9.30 mm
Z (Stroke) 0.50 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 1.80 N
Dimensions (LxB) 12 x 4
Suction cup material Silicone SI-HD
Material hardness [Shore A] 65 Shore A
Weight 0.50 g
Product family SGO

Ordering information: SGO 12x4 SI-HD-65 N020