SA-NIP N002 M3-AG DN70

Part no.: 10.01.01.00314
Suction-pad connection nipple
Nipple: N 002
Thread 1: M3-M
Overall length: 6.5 mm
Fitting length: 2 mm
Nominal size: 0.70 mm
Material: Aluminium
SA-NIP N002 M3-AG DN70
Attribute Value
D 1.5 mm
dn 0.7 mm
G1 M3-M
L 2 mm
L1 6.5 mm
L2 1.5 mm
LG1 3 mm
SW1 5 mm