SA-NIP N025 M5-AG DN200

Part no.: 10.01.01.00318
Suction-pad connection nipple
Nipple: N 025
Thread 1: M5-M
Overall length: 15 mm
Fitting length: 3 mm
Nominal size: 2.00 mm
Material: Aluminium
SA-NIP N025 M5-AG DN200
Attribute Value
dn 2 mm
D 3.4 mm
G1 M5-M
L 3 mm
L1 15 mm
L2 7.5 mm
LG1 4.5 mm
SW1 8 mm