SA-NIP N026 M5-AG DN200

Part no.: 10.01.01.00319
Suction cup connection nipple
Nipple: N 026
Thread G1: M5-M
Overall length: 17.5 mm
Fitting length: 3 mm
Nominal size: 2.00 mm
Material: Aluminium
Spanner size SW2: 3 mm
SA-NIP N026 M5-AG DN200
Attribute Value
G1 M5-M