SA-NIP N027 G1/8-AG DN350

Part no.: 10.01.01.00320
Suction cup connection nipple
Nipple: N 027
Thread G1: G1/8-M
Overall length: 27 mm
Fitting length: 3 mm
Nominal size: 3,50 mm
Material: Aluminium
Spanner size SW2: 4 mm
SA-NIP N027 G1/8-AG DN350
Attribute Value
dn 3.5 mm
D 8.5 mm
G1 G1/8"-M
L 3 mm
L1 27 mm
L2 16 mm
LG1 8 mm
SW1 14 mm
SW2 4 mm