SA-NIP N031 G1/4-IG DN550

Part no.: 10.01.01.00328
+Suction cup connection nipple SA-NIP N031 G1/4-IG DN550 SW17x34
Nipple: N 031
Thread G1: G1/4"-F
Overall length: 34 mm
Fitting length: 21 mm
Nominal size: 5,50 mm
Material: Aluminium
Spanner size SW2: 6 mm
SA-NIP N031 G1/4-IG DN550
Attribute Value
dn 5.5 mm
D 11 mm
G1 G1/4"-F
L 21 mm
L1 34 mm
L2 13 mm
LG1 11 mm
SW1 17 mm
SW2 6 mm