PFYN 120 SI-55 G1/2-IG

Part no.: 10.01.01.00338

Flat suction cup (round) for smooth or slightly rough surfaces

Size120
Suction cup materialSilicone SI
Material hardness [Shore A]55 Shore A
Nipple materialAluminum
Vacuum connectionG1/2"-F
PFYN 120 SI-55 G1/2-IG
Attribute Value
dn 13.50 mm
Dmax(S) 124 mm
Ds 120 mm
G1 G1/2"-F
H 37.50 mm
LG1 13 mm
Z (Stroke) 6 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 540 N
Volume 77.80 cm³
Curve radius (min) (convex) 300 mm
Hose diameter (rec.) d 9 mm
Size 120
Suction cup material Silicone SI
Material hardness [Shore A] 55 Shore A
Weight 352.60 g
Product family PFYN
Number of folds 0


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: PFYN 120 SI-55 G1/2-IG

Suction cup PFYN (elastomer part + connection nipple) is delivered unassembled (diameters of 120 mm and more are assembled).
The delivery consists of:

  • Suction cup of type PFG – elastomer part, available in various diameters and materials
  • Connection nipple of type SA-NIP – available with various threads

Available spare parts: suction cup PFG, connection nipple SA-NIP