Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for smooth or slightly rough surfaces
Attribute | Value |
---|---|
d | 12 mm |
d1 | 25 mm |
Dk | 31 mm |
Dmax(S) | 101 mm |
Ds | 95 mm |
H | 25 mm |
H2 | 12 mm |
H3 | 16.50 mm |
Z (Stroke) | 6 mm |
Attribute | Value |
---|---|
Size | 95 |
Suction cup material | Vulkollan VU1 |
Suction force (-600mbar) | 350 N |
Volume | 43.70 cm³ |
Curve radius (min) (convex) | 140 mm |
Material hardness [Shore A] | 72 Shore A |
Weight | 58 g |
Number of folds | 0 |
Product family | PFG |
Ordering information: PFG 95 VU1-72 N012