SGO 7x3.5 SI-60 N003

Part no.: 10.01.01.00464
Flat suction cup (oval) for narrow or curved workpieces
Dimensions (LxB): 7 x 3,5 mm
Suction cup material: Silicone SI
Material hardness: 60 °Sh
Material characteristics:
FDA-compatible
SGO 7x3.5 SI-60 N003
Attribute Value
Bmax(S) 4.5 mm
Bs 3.5 mm
d 1.5 mm
dn 1.5 mm
Dk 6 mm
Lmax(S) 8 mm
Ls 7 mm
H 6 mm
H2 1.5 mm
Z 0.8 mm