SG 40 NBR-60 N006 K

Part no.: 10.01.01.00484
Flat suction cup (round)
Size: 40
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Additional feature:
rounded sealing lip
Attribute Value
d 6 mm
Dk 14,2 mm
Dmax(S) 45,5 mm
Ds 40 mm
H 17 mm
H2 3 mm
Z 9 mm