PFYN 15 VU1-72 G1/8-IG

Part no.: 10.01.01.00557

Flat suction cup (round) for smooth or slightly rough surfaces

Size15
Suction cup materialVulkollan VU1
Material hardness [Shore A]72 Shore A
Nipple materialAluminum
ConnectionG1/8"-F
PFYN 15 VU1-72 G1/8-IG
Attribute Value
Dmax(S) 17.50 mm
dn 2 mm
Ds 14.50 mm
G1 G1/8"-F
H 25.50 mm
LG1 9 mm
SW1 14 mm
Z (Stroke) 1.50 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Size 15
Suction cup material Vulkollan VU1
Suction force (-600mbar) 8.50 N
Volume 0.50 cm³
Curve radius (min) (convex) 12.50 mm
Hose diameter (rec.) d 4 mm
Nipple family N 005
Material hardness [Shore A] 72 Shore A
Weight 7.70 g
Number of folds 0
Product family PFYN


Note: Permissible dimensional tolerances for elastomer parts according to DIN ISO 3302-1 M3

Ordering information: PFYN 15 VU1-72 G1/8-IG

Suction cup PFYN VU1 (elastomer part + connection nipple) is delivered assembled. The assembly consists of:

  • Suction cup of type PFG VU 1 – elastomer part, available in various diameters
  • Connection nipple of type SA-NIP – available with various threads

 

Available spare parts: suction cup PFG VU1, connection nipple SA-NIP