SGON 4x2 SI-60 M3-AG

Part no.: 10.01.01.00565
Flat suction cup (oval) for long and also curved workpieces
Dimensions (LxW): 4 x 2 mm
Suction cup material: Silicone SI
Material hardness: 60 °Sh
Material characteristics:
FDA-compatible
Nipple material: Aluminium
Vacuum connection: M3-M
SGON 4x2 SI-60 M3-AG
Attribute Value
Bmax(S) 2.5 mm
Bs 2 mm
dn 1 mm
G1 M3-M
H 8 mm
LG1 3 mm
Lmax(S) 4.5 mm
Ls 4 mm
SW1 5 mm
Z (Stroke) 0.5 mm
Note: Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3