SGA 7 PU-55 N028

Part no.: 10.01.01.00570

Flat suction cup (round)

Size7
Suction cup materialPolyurethane PU
Material hardness [Shore A]55 Shore A
SGA 7 PU-55 N028
Attribute Value
d 5 mm
d1 7 mm
Dk 9 mm
Dmax(S) 7.50 mm
Ds 7 mm
H 12 mm
H2 2 mm
H3 4 mm
Z (Stroke) 1 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Size 7
Suction cup material Polyurethane PU
Suction force (-600mbar) 1.60 N
Material hardness [Shore A] 55 Shore A
Volume 0.19 cm³
Curve radius (min) (convex) 7.50 mm
Number of folds 0
Weight 0.50 g
Product family SGA

Ordering information: SGA 7 PU-55 N028