SG 6.3 SI-55 N024

Part no.: 10.01.01.00600

Flat suction cup (round)

Size6.3
Suction cup materialSilicone SI
Material hardness [Shore A]55 Shore A
Height H12 mm
SG 6.3 SI-55 N024
Attribute Value
d 2 mm
Dk 4 mm
Dmax(S) 7 mm
Ds 6.30 mm
H 12 mm
H2 8.50 mm
Z (Stroke) 1.50 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Number of folds 0
Size 6.30
Suction cup material Silicone SI
Suction force (-600mbar) 1.50 N
Material hardness [Shore A] 55 Shore A
Product family SG
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SG 6.3 SI-55 N024