SG 10 SI-55 N025

Part no.: 10.01.01.00601

Flat suction cup (round)

Size10
Suction cup materialSilicone SI
Material hardness [Shore A]55 Shore A
Height H13.5 mm
SG 10 SI-55 N025
Attribute Value
d 3 mm
Dk 5 mm
Dmax(S) 11 mm
Ds 10 mm
H 13.50 mm
H2 8 mm
Z (Stroke) 2 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Number of folds 0
Size 10
Suction cup material Silicone SI
Suction force (-600mbar) 4 N
Material hardness [Shore A] 55 Shore A
Product family SG
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SG 10 SI-55 N025