SGR 24 SI-40

Part no.: 10.01.01.00612
Annular suction cup for handling CDs/DVDs
Size: 24
Suction cup material: Silicone SI
Material hardness: 40 °Sh
SGR 24 SI-40
Attribute Value
d 16 mm
d2 17 mm
Dk 26 mm
dn 1 mm
Dmax(S) 24.5 mm
D mk 20.5 mm
Ds 24 mm
H 5.7 mm
Z 0.8 mm